L-com

Reverse Polarity TNC Plug Solderless Crimp for 400-Series Low Loss Cable

  • Picture of Reverse Polarity TNC Plug Solderless Crimp for 400-Series Low Loss Cable
  • Picture of Reverse Polarity TNC Plug Solderless Crimp for 400-Series Low Loss Cable
Picture of Reverse Polarity TNC Plug Solderless Crimp for 400-Series Low Loss Cable
SKU ARTP-1406
Available to Ship 30
Quantity Price
1 - 24 $13.29
25 - 49 $12.63
50 - 99 $11.96
100 + Call Us
Price $13.29

All Prices are in US Dollars and do not include duties



L-com's Reverse Polarity TNC Plug (RP-TNC Plug) Solderless Connector makes it quick and easy to terminate your cable assemblies. The captive center pin requires no crimping or soldering.

Note: For use only with cables with solid center conductors


Features
  • Nickel plated brass body ideal for outdoor use
  • Can be used with LMR®400, CNT-400, TWS-400 and L-com's CA-400 cable
  • Captive gold plated center pin requires no soldering or crimping
  • Note: For use only with cables with solid center conductors

Application
  • Low-loss coax cable assemblies
  • Radio pigtails
  • RF applications

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
400-Series
Interface Type 2
CNT-400
Interface Type 3
TWS-400
Interface Type 4
CA-400

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.