L-com

QMA Plug Right Angle Crimp for RG58, 195-Series Cable

  • Picture of QMA Plug Right Angle Crimp for RG58, 195-Series Cable
  • Picture of QMA Plug Right Angle Crimp for RG58, 195-Series Cable
Picture of QMA Plug Right Angle Crimp for RG58, 195-Series Cable
SKU AQP-1700
Available to Ship 1518
Quantity Price
1 - 24 $20.99
25 - 49 $18.89
50 - 99 $16.79
100 + Call Us
Price $20.99

All Prices are in US Dollars and do not include duties



QMA connectors are a "quick disconnect" version of a SMA connectors. They share the same internal construction as SMA connectors as well as excellent performance. This 50 Ohm connector is available for RG58 and 195 Series Low-Loss cables. All connectors utilize a crimp attachment process for a strong and effective attachment.

Features
  • Free rotating connection when mated
  • Quick disconnect version of a SMA connector
  • Can be used with L-com CA-195R, RG58‚ L-com CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types
  • Excellent RF performance

Application
  • Coaxial cable assembly
  • Coaxial cable installation
  • Coaxial cable repair
  • Ideal for communications and industrial applications
  • Premise wiring

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
QMA
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
18 GHz
Interface Type 1
CA-195R
Interface Type 2
RG58
Interface Type 3
CA-195RW
Interface Type 4
WBC195
Interface Type 5
Belden 8219
Interface Type 6
Belden 8240

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.