Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

ORiNOCO® AP Compatible Crimp for RG316, 100-Series Cable

  • Picture of ORiNOCO® AP Compatible Crimp for RG316, 100-Series Cable
  • Picture of ORiNOCO® AP Compatible Crimp for RG316, 100-Series Cable
Picture of ORiNOCO® AP Compatible Crimp for RG316, 100-Series Cable
SKU AAPM-1100
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


This connector is compatible with ORiNOCO® AP-600, AP-700 and AP-4000 access points. Also known as the Alprox connector.

Features
  • Can be used with RG316/174/188‚ WBC100‚ LMR®100A, Belden 7805 cable types
  • Must be Purchased in Increments of 10

Application
  • Antenna Connections
  • Radio Pigtails
  • RF Applications
  • WLAN


Product Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
Alprox
Connector Gender
Male
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG316
Interface Type 2
100-Series
Interface Type 3
RG174
Interface Type 4
RG188
Interface Type 5
WBC100
Interface Type 6
Belden 7805

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.