Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

NMO Mobile Mount Crimp for RG58, 195-Series Cable

  • Picture of NMO Mobile Mount Crimp for RG58, 195-Series Cable
  • Picture of NMO Mobile Mount Crimp for RG58, 195-Series Cable
Picture of NMO Mobile Mount Crimp for RG58, 195-Series Cable
SKU AAM1-1700
Available to Ship 245
Quantity Price
1 - 24 $11.79
25 - 49 $10.61
50 - 99 $9.43
100 + Call Us
Price $11.79

All Prices are in US Dollars and do not include duties



The AAM1-1700 is an NMO Mobile Mount compatible with RG58 and 195-series cable. Designed for WLAN, RF applications and antenna connections, this NMO Mobile mount provides superior performance while maintaining a great price. This connectors Temperature Cycling, Moisture Resistance, Corrosion, Vibration and Altitude are all MIL-Std. 202 rated. Along with the exceptional quality of the connector, this part is also rated to handle between -55C and +85C. Buy online now!

Features
  • Can be used with HyperLink CA-195R, RG58/141/142‚ HyperLink CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types

Application
  • Antenna Connections
  • Radio Pigtails
  • RF Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
NMO Mount
Connector Gender
Sexless
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
3 GHz
Interface Type 1
RG58
Interface Type 2
RG141
Interface Type 3
RG142
Interface Type 4
195-Series
Interface Type 5
WBC195
Interface Type 6
Belden 8240
Interface Type 7
Belden 8219

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.