L-com

N-Male to RP-TNC Plug 400 Series Assembly 25 ft

  • Picture of N-Male to RP-TNC Plug 400 Series Assembly 25 ft
  • Picture of N-Male to RP-TNC Plug 400 Series Assembly 25 ft
  • Picture of N-Male to RP-TNC Plug 400 Series Assembly 25 ft
Picture of N-Male to RP-TNC Plug 400 Series Assembly 25 ft
SKU CA4NMRTF025
Available to Ship 9
Quantity Price
1 - 24 $103.99
25 - 49 $93.59
50 - 99 $83.19
100 + Call Us
Price $103.99

All Prices are in US Dollars and do not include duties



High quality fully tested N-Male to Reverse Polarity TNC Plug cable assemblies featuring high performance 400-Series coax cable. These lightweight cables have excellent low loss characteristics.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Made with high performance, high quality 400-series coax cable
  • Excellent low loss characteristics
  • Widest selection of lengths and connector styles

Application
  • RF Voice/Video/Data
  • Wireless Infrastructure
  • Wireless LAN Devices
  • Antenna Cable


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
TNC
Connector 2 Gender
Plug
Connector 2 Polarity
Reverse Polarity
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
400 Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.