L-com

N-Male to N-Male 900 Series Assembly 25.0 ft

  • Picture of N-Male to N-Male 900 Series Assembly 25.0 ft
  • Picture of N-Male to N-Male 900 Series Assembly 25.0 ft
Picture of N-Male to N-Male 900 Series Assembly 25.0 ft
SKU CA-9NMNM025
  Configured to Order
Quantity Price
1 - 4 $984.99
5 - 9 $906.19
10 - 24 $827.39
25 + Call Us
Price $984.99

All Prices are in US Dollars and do not include duties



High quality fully tested N-Male to N-Male antenna feed cable assemblies featuring high performance low-loss coax cable. These cable assemblies feature clamp style N-Type connectors.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • For use up to 6 GHz
  • Made with high performance low-loss coax cable
  • Ultimate alternative to armored cables

Application
  • WLAN
  • RF Voice/Video/Data
  • Wi-Fi
  • Wireless Ethernet


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
900 Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.