L-com

N Male to N Female Bulkhead Cable Using 402SS Series Coax with Heavy Duty Boot, 1.5 ft

  • Picture of N Male to N Female Bulkhead Cable Using 402SS Series Coax with Heavy Duty Boot, 1.5 ft
Picture of N Male to N Female Bulkhead Cable Using 402SS Series Coax with Heavy Duty Boot, 1.5 ft
SKU LCCA30010-FT1.5
Available to Ship 2
Quantity Price
1 - 9 $84.59
10 - 24 $81.21
25 - 99 $77.82
100 + Call Us
Price $84.59

All Prices are in US Dollars and do not include duties



L-com Cable Assembly LCCA30010 is an N male to N female bulkhead 1.5 feet cable using 402SS Series coax that ships same-day. L-com's flexible RF cable assemblies are ideal for applications where tight bends and flexure are required. This L-com N to N cable assembly has a male to female gender configuration with 50 ohm flexible 402SS Series coax and operates to 18 GHz. Highly durable stainless-steel connectors and heavy-duty booting extend the life of this versatile flexible cable assembly. The double shield includes a silver plated copper braid over a silver plated copper spiral strip providing excellent shielding effectiveness greater than 110 dB. Custom versions of this cable assembly along with the rest of L-com's RF cable assemblies can be built and shipped same day. Other available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for custom cable quotes.

Features
  • 70% VOP
  • Precision Stainless Steel Connectors
  • Wire Braid over Spiral Strip Shield with FEP Jacket
  • Flexible Alternative to .141 Semi-Rigid
  • Heavy Duty Heat Shrink Strain Relief Boot

Application
  • Automated (ATE) Test Systems
  • Flexible RF Interconnect
  • General Purpose
  • Laboratory Use


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector Mount Method 2
Bulkhead
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
LCBC3001
RF Cable Type
402SS Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.