L-com

N-Male Right Angle to N-Male 400 Series Assembly 25 ft

  • Picture of N-Male Right Angle to N-Male 400 Series Assembly 25 ft
  • Picture of N-Male Right Angle to N-Male 400 Series Assembly 25 ft
  • Picture of N-Male Right Angle to N-Male 400 Series Assembly 25 ft
Picture of N-Male Right Angle to N-Male 400 Series Assembly 25 ft
SKU CA-NMRNMF025
  Configured to Order
Quantity Price
1 - 24 $105.99
25 - 49 $95.39
50 - 99 $84.79
100 + Call Us
Price $105.99

All Prices are in US Dollars and do not include duties



High quality fully tested N-Male Right Angle to N-Male cable assemblies featuring high performance 400-Series coax cable. These lightweight cables have excellent low loss characteristics.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Each assembly is fully tested ensuring the highest quality
  • Excellent low loss characteristics
  • Custom cable lengths available
  • Made with high performance, high quality 400-series coax cable
  • Widest selection of lengths and connector styles

Application
  • Antenna Cable
  • Wireless Infrastructure
  • RF Voice/Video/Data
  • Wireless LAN Devices


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
400 Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.