- Home /
- Coaxial /
- Cable Assemblies /
- 402SS Series Spiral Strip /
- LCCA30007
N Female to SMA Male Cable Using 402SS Series Coax with Heavy Duty Boot
L-com's 402SS series cable assemblies are produced using high quality components to create a rugged and versatile flexible interconnect option. The 402SS series coax is an excellent alternative to .141 Semi-Rigid (RG402) style cables. These assemblies offer flexibility without compromising performance and exibits performance characteristics very similar to semi rigid coax. Precision stainless-steel connectors and heavy-duty booting extend the life of this versatile flexible cable assembly. These cables operate to 18 GHz and include several connector options including SMA, Type N, and TNC interfaces. The 402SS coax has a solid center conductor, PTFE dielectric, and a silver-plated copper braid outer shield over a silver-plated copper spiral strip inner shield. This multi-layer shield construction provides excellent insertion and shielding performance while providing increased flexibility. Custom versions of this cable assembly along with the rest of L-com's RF cable assemblies can be built and shipped same day. Other available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom labeling. RF testing can also be performed to document the electrical performance of your cable assembly. Contact a sales representative for custom cable quotes.