L-com

N-Female to N-Male Lightning Protector, 400-Series Cable Assembly - 4 ft

  • Picture of N-Female to N-Male Lightning Protector, 400-Series Cable Assembly - 4 ft
  • Picture of N-Female to N-Male Lightning Protector, 400-Series Cable Assembly - 4 ft
  • Picture of N-Female to N-Male Lightning Protector, 400-Series Cable Assembly - 4 ft
Picture of N-Female to N-Male Lightning Protector, 400-Series Cable Assembly - 4 ft
SKU CA4NFLPNM004
Available to Ship 90
Quantity Price
1 - 9 $186.99
10 - 24 $172.03
25 - 99 $157.07
100 + Call Us
Price $186.99

All Prices are in US Dollars and do not include duties



The CA4NFLPNF series are high performance low loss 400-series cable assemblies that feature a N-Female connector to an in-line N-Male gas discharge tube lightning protector attached directly to the cable. This not only reduces the cost since a connector is eliminated, but helps reduce return loss and insertion loss.

These cable assemblies feature L-com's CA-400 which is a UV resistant polyethylene jacketed high performance flexible low loss coaxial cable. Attached directly to the cable is L-com's AL6-NM-14-9 5.8 GHz coaxial lightning protector. With a replaceable gas tube element, multi-strike capability and fast response time, they are suitable for a wide range of applications. A ground lug and terminal is provided directly on the lightning protector housing, which provides superior grounding.

Custom lengths and connectors are also available. Contact L-com sales for more information.

For additional information and complete specification, please see the data sheet in the Downloads section.

Note: The lightning protector can also be purchased separately, see AL6-NM-14-9.


Features
  • Integral 5.8 GHz coax lightning surge protector with multi-strike capability and replaceable gas tube
  • Custom lengths and connectors available
  • Each assembly is fully tested ensuring the highest quality
  • Low loss CA-400 series coax cable

Application
  • Distributed Antenna Systems (DAS) protection
  • IEEE 802.11a/b/g/n wireless systems
  • Pre-made cables ideal for rapid deployment applications
  • Protect wireless devices and networks from damage due to lightning strikes


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.