L-com

MMCX-Male Crimp Right Angle for RG174/188/316 Cable

  • Picture of MMCX-Male Crimp Right Angle for RG174/188/316 Cable
  • Picture of MMCX-Male Crimp Right Angle for RG174/188/316 Cable
Picture of MMCX-Male Crimp Right Angle for RG174/188/316 Cable
SKU BAC510
Available to Ship 10
Quantity Price
1 - 24 $14.39
25 - 49 $13.67
50 - 99 $12.95
100 + Call Us
Price $14.39

All Prices are in US Dollars and do not include duties



L-com's MMCX-Male Crimp style connectors can be used with RG316/174/188‚ and 100-Series cable types. This ruggedly constructed connector provides years of worry free use. Some of the connectors available on this page must be purchased in increments of 10. Click on connector descriptions for more details.

Application
  • RF Applications
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
MMCX
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Interface Type 1
RG174
Interface Type 2
RG188
Interface Type 3
RG316
Interface Type 4
100-Series

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.