L-com

MC-Card to N-Male, Pigtail 19" 100-Series

  • Picture of MC-Card to N-Male, Pigtail 19" 100-Series
  • Picture of MC-Card to N-Male, Pigtail 19" 100-Series
  • Picture of MC-Card to N-Male, Pigtail 19" 100-Series
Picture of MC-Card to N-Male, Pigtail 19" 100-Series
SKU CA-MCNMCN19
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


High quality fully tested antenna feed cable assemblies featuring 100-series high-quality coax cable. These cable assemblies feature MC-Card connectors.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has? Use our Radio to Connector-Type Cross-Reference.


Features
  • Available Models, MC-Card to N-Male, N-Female, N-Female Bulkhead or RP-TNC Plug
  • Each assembly is fully tested ensuring the highest quality
  • Custom cable lengths available
  • Made with high performance, high quality 100-series coax cable

Application
  • External Antenna Applications
  • Wi-Fi Radios
  • Wireless OEM Applications
  • Wireless Infrastructure
  • Wireless LAN Devices


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
MC-Card
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
100 Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.