L-com

MC-Card to N-Male, Pigtail 1.5m 100-Series

  • Picture of MC-Card to N-Male, Pigtail 1.5m 100-Series
  • Picture of MC-Card to N-Male, Pigtail 1.5m 100-Series
  • Picture of MC-Card to N-Male, Pigtail 1.5m 100-Series
Picture of MC-Card to N-Male, Pigtail 1.5m 100-Series
SKU CA-MCNMC1M5
Available to Ship 74
Quantity Price
1 - 24 $31.29
25 - 49 $28.16
50 - 99 $25.03
100 + Call Us
Price $31.29

All Prices are in US Dollars and do not include duties



High quality fully tested antenna feed cable assemblies featuring 100-series high-quality coax cable. These cable assemblies feature MC-Card connectors.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has? Use our Radio to Connector-Type Cross-Reference.


Features
  • Available Models, MC-Card to N-Male, N-Female, N-Female Bulkhead or RP-TNC Plug
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Made with high performance, high quality 100-series coax cable

Application
  • External Antenna Applications
  • Wireless Infrastructure
  • Wireless LAN Devices
  • Wireless OEM Applications
  • Wi-Fi Radios


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
MC-Card
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Right Angle
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
100 Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.