L-com

FME Plug to FME Jack, Pigtail 4 ft 195-Series

  • Picture of FME Plug to FME Jack, Pigtail 4 ft 195-Series
  • Picture of FME Plug to FME Jack, Pigtail 4 ft 195-Series
  • Picture of FME Plug to FME Jack, Pigtail 4 ft 195-Series
Picture of FME Plug to FME Jack, Pigtail 4 ft 195-Series
SKU CA-FMEPFMEJA004
Available to Ship 4
Quantity Price
1 - 24 $64.19
25 - 49 $57.77
50 - 99 $51.35
100 + Call Us
Price $64.19

All Prices are in US Dollars and do not include duties



High quality fully tested FME to FME cable assemblies featuring high performance low loss 195-series coax cable. Available cable assemblies include FME Plug to FME Plug, FME Jack to FME Jack and FME Plug to FME Jack.

Many cellular communication devices utilize FME connectors on coaxial antenna lines. These high quality connectors utilize machined brass with nickel plated surfaces and gold plated pins.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.

Not sure what connector your radio has. Use our Radio to Connector-Type Cross-Reference.


Features
  • Custom cable lengths available
  • Each assembly is fully tested ensuring the highest quality
  • Made with high performance, high quality 195-series coax cable
  • Excellent low loss characteristics

Application
  • Mobile Wireless Applications
  • Cellular antenna interfaces
  • RF Voice/Video/Data
  • Wireless LAN Devices


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
FME
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
FME
Connector 2 Gender
Jack
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
195 Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.