L-com

FME Plug Crimp - RG58, LMR®195 Cable

  • Picture of FME Plug Crimp - RG58, LMR®195 Cable
  • Picture of FME Plug Crimp - RG58, LMR®195 Cable
Picture of FME Plug Crimp - RG58, LMR®195 Cable
SKU BAC8015
Available to Ship 4
Quantity Price
1 - 24 $8.76
25 - 49 $8.32
50 - 99 $7.88
100 + Call Us
Price $8.76

All Prices are in US Dollars and do not include duties



Many cellular communication devices utilize the FME connector on coaxial antenna lines. L-com offers this high quality connector which utilizes machined brass with nickel plated surfaces and gold plated pins.

Features
  • Crimp style attachment results in robust connector to cable attachment
  • Gold plated contact pin reduces signal loss
  • Nickel plated body for superior corrosion resistance
  • Cellular antenna interfaces

Application
  • Antenna interface
  • Cellular
  • WiFi
  • Wireless

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
FME
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG58
Interface Type 2
LMR-195

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.