L-com

FME Jack Crimp - RG58, LMR®195 Cable

  • Picture of FME Jack Crimp - RG58, LMR®195 Cable
  • Picture of FME Jack Crimp - RG58, LMR®195 Cable
Picture of FME Jack Crimp - RG58, LMR®195 Cable
SKU AFMEJ-1700
Available to Ship 204
Quantity Price
1 - 24 $8.98
25 - 49 $8.08
50 - 99 $7.18
100 + Call Us
Price $8.98

All Prices are in US Dollars and do not include duties



Many cellular communication devices utilize the FME connector on coaxial antenna lines. L-com offers this high quality connector which utilizes machined brass with nickel plated surfaces and gold plated pins.

Features
  • Cellular antenna interfaces
  • Crimp style attachment results in robust connector to cable attachment
  • Nickel plated body for superior corrosion resistance
  • Gold plated contact pin reduces signal loss

Application
  • Cellular
  • Wireless
  • Antenna interface
  • WiFi

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
FME
Connector Gender
Jack
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
200 MHz
Interface Type 1
RG58
Interface Type 2
LMR-195

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.