L-com

F-Type Male Crimp for RG58, 195-Series

  • Picture of F-Type Male Crimp for RG58, 195-Series
  • Picture of F-Type Male Crimp for RG58, 195-Series
Picture of F-Type Male Crimp for RG58, 195-Series
SKU AFM-1700
Available to Ship 7510
Quantity Price
1 - 24 $7.27
25 - 49 $6.54
50 - 99 $5.82
100 + Call Us
Price $7.27

All Prices are in US Dollars and do not include duties



Most F-Type connectors use the cable's inner conductor as the connector's center pin. Common problems with this type of connector is the pin is more prone to bending. The AFM-1700 features a gold plated center pin. This pin is soldered to the cable's inner connector which makes this connector stronger and more durable.

Features
  • Designed for crimp attachment to RG6 and RG6QS coaxial cable utilizing a standard .360 crimp size
  • Nickel plated bodies for superior resistance to corrosion
  • O-ring design plus silicone sealant results in a weather resistant design
  • Threaded style coupling 75 Ohm coaxial connector
  • Can be used with HyperLink CA-195R, RG58/141/142‚ HyperLink CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types

Application
  • RG58 applications
  • 50 Ohm applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
F
Connector Gender
Male
Impedance
75 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
2 GHz
Interface Type 1
RG58
Interface Type 2
195-Series
Interface Type 3
RG141
Interface Type 4
RG142
Interface Type 5
WBC195
Interface Type 6
Belden 8240
Interface Type 7
Belden 8219

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.