L-com

Coaxial Plastic Bend Protector for RG59/62, Pkg/10 Blue

  • Picture of Coaxial Plastic Bend Protector for RG59/62, Pkg/10 Blue
Picture of Coaxial Plastic Bend Protector for RG59/62, Pkg/10 Blue
SKU BIF-P6-59/62
Available to Ship 89
Quantity Price
1 - 24 $4.48
25 - 49 $4.03
50 - 99 $3.58
100 + Call Us
Price $4.48

All Prices are in US Dollars and do not include duties



This slip on molded strain relief boot is designed to be used on RG59 or RG62 style coaxial cable. The molded construction provides support to prevent cable damage during flexure. Blue color allows for color coding when used in conjunction with other available colors.

Features
  • Molded construction helps prevent cable damage due to flexure
  • Sold in packages of 10
  • Strain relief for RG59 and RG62 style coaxial cable connectors
  • Blue is one of five colors offered

Application
  • Coax cable construction
  • Coax cable repair

Key Specifications

Key Specifications

Primary Application
Coaxial
Design
Bend Protector
Connector Series
RG59/62

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.