L-com

Coaxial Connector Cover for BNC, Pkg/10 White

  • Picture of Coaxial Connector Cover for BNC, Pkg/10 White
  • Picture of Coaxial Connector Cover for BNC, Pkg/10 White
  • Picture of Coaxial Connector Cover for BNC, Pkg/10 White
Picture of Coaxial Connector Cover for BNC, Pkg/10 White
SKU BIF-H9
Available to Ship 842
Quantity Price
1 - 24 $6.41
25 - 49 $5.77
50 - 99 $5.13
100 + Call Us
Price $6.41

All Prices are in US Dollars and do not include duties



This color coded slip on TNC or BNC hood provides a quick and easy way to both insulate and color code your coaxial connections. This hood can be slipped over the coupling nut of a BNC or TNC connector and are sold in packages of 10. White color allows for color coding when used in conjunction with other available colors.

Features
  • Color code and insulate a BNC or TNC connector
  • Slip on design allows installation on existing assemblies
  • Sold in packages of 10
  • Offered in 5 different colors for maximum versatility

Application
  • OEM
  • Cable protection
  • IDF/MDF
  • IT


Product Resources

Key Specifications

Key Specifications

Primary Application
Coaxial
Design
Cable Assembly Accessories
Connector Series
BNC

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.