L-com

Coaxial Bullet Adapter, Type N-Female / Female 1/8" Bulkhead

  • Picture of Coaxial Bullet Adapter, Type N-Female / Female 1/8" Bulkhead
  • Picture of Coaxial Bullet Adapter, Type N-Female / Female 1/8" Bulkhead
Picture of Coaxial Bullet Adapter, Type N-Female / Female 1/8" Bulkhead
SKU AXA-NFNFB
Available to Ship 11723
Quantity Price
1 - 24 $9.94
25 - 49 $8.95
50 - 99 $7.95
100 + Call Us
Price $9.94

All Prices are in US Dollars and do not include duties



Replacement for BN620 adapter.

N-Female to N-Female Bulkhead Bullet Adapter for 1/8" Chassis

Features
  • For use with bulkheads up to 1/8" thick
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
N
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
N
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
11 GHz
Adapter Body Style
Straight
Connector Mount Method 1
Bulkhead
Connector Mount Method 2
Bulkhead
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.