L-com

Coaxial Adapter, UHF Male (PL259) / Female Right Angle

  • Picture of Coaxial Adapter, UHF Male (PL259) / Female Right Angle
  • Picture of Coaxial Adapter, UHF Male (PL259) / Female Right Angle
  • Picture of Coaxial Adapter, UHF Male (PL259) / Female Right Angle
Picture of Coaxial Adapter, UHF Male (PL259) / Female Right Angle
SKU BA404Z
  Available for backorder
Quantity Price
1 - 24 $17.99
25 - 49 $17.09
50 - 99 $16.19
100 + Call Us
Price $17.99

All Prices are in US Dollars and do not include duties



This right angle UHF male to female adapter features a compact profile ideal for limited space applications. This adapter can also be used to convert an in line UHF male cable connector to a 90 degree configuration by attaching to cable end.

Features
  • Handy device to have on hand to solve your interconnection problems
  • Right angle configuration useful in tight fit situations
  • Allows interconnection of devices with UHF interfaces
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
UHF
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
UHF
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Right Angle
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.