Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Coaxial Adapter, RCA Female / BNC Female 50 Ohm

  • Picture of Coaxial Adapter, RCA Female / BNC Female 50 Ohm
  • Picture of Coaxial Adapter, RCA Female / BNC Female 50 Ohm
  • Picture of Coaxial Adapter, RCA Female / BNC Female 50 Ohm
Picture of Coaxial Adapter, RCA Female / BNC Female 50 Ohm
SKU BA94
Available to Ship 356
Quantity Price
1 - 24 $8.44
25 - 49 $8.02
50 - 99 $7.60
100 + Call Us
Price $8.44

All Prices are in US Dollars and do not include duties



This BNC female to RCA female coaxial adapter provides the ability to connect between a BNC male and RCA male interface. Interconnection of these interfaces is often found in applications involving the transmission of audio or video signals.

Features
  • Allows interconnection of devices with BNC and RCA male interfaces
  • Nickel plated body for enhanced corrosion resistance
  • Handy device to have on hand to solve your interconnection problems

Application
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
RCA
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.