Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Coaxial Adapter, FME Male / 75 Ohm BNC Male

  • Picture of Coaxial Adapter, FME Male / 75 Ohm BNC Male
  • Picture of Coaxial Adapter, FME Male / 75 Ohm BNC Male
  • Picture of Coaxial Adapter, FME Male / 75 Ohm BNC Male
Picture of Coaxial Adapter, FME Male / 75 Ohm BNC Male
SKU BA8005
Available to Ship 977
Quantity Price
1 - 24 $2.45
25 - 49 $2.33
50 - 99 $2.21
100 + Call Us
Price $2.45

All Prices are in US Dollars and do not include duties



This FME male to BNC male coaxial adapter provides the ability to connect between a FME female and BNC female interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

Features
  • Allows interconnection of devices with BNC and FME female interfaces
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance
  • Difficult to find interface combination to solve your interconnection problems

Application
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
  • Coaxial extension

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.