Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Coaxial Adapter, F-Female / UHF Male (PL259)

  • Picture of Coaxial Adapter, F-Female / UHF Male (PL259)
  • Picture of Coaxial Adapter, F-Female / UHF Male (PL259)
  • Picture of Coaxial Adapter, F-Female / UHF Male (PL259)
Picture of Coaxial Adapter, F-Female / UHF Male (PL259)
SKU BA160
  Available for backorder
Quantity Price
1 - 24 $11.19
25 - 49 $10.63
50 - 99 $10.07
100 + Call Us
Price $11.19

All Prices are in US Dollars and do not include duties



This UHF male to Type F female coaxial adapter provides the ability to connect between a UHF female and Type F male interface. Interconnection of these interfaces is often found in applications involving the transmission of audio or video signals.

Features
  • Nickel plated body for enhanced corrosion resistance
  • Allows interconnection of devices with Type F male and UHF (PL-259 or PL259) female interfaces
  • Difficult to find interface combination to solve your interconnection problems

Application
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
  • Coaxial Extension

Key Specifications

Key Specifications

Connector Series 1
UHF
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
F
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.