L-com

Coaxial Adapter, 7/16 DIN Female / Female

  • Picture of Coaxial Adapter, 7/16 DIN Female / Female
Picture of Coaxial Adapter, 7/16 DIN Female / Female
SKU AXA-DFDF
Available to Ship 12
Quantity Price
1 - 24 $109.99
25 - 49 $98.99
50 - 99 $87.99
100 + Call Us
Price $109.99

All Prices are in US Dollars and do not include duties



This 7/16 DIN Female to Female adapter is ideal for connecting two cables with 7/16 DIN Male connectors. The silver plated body helps ensure durability and long life in the field.

Features
  • Adapters utilize machined components for durability and long life
  • Silver plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications
  • Low-loss coax

Key Specifications

Key Specifications

Connector Series 1
7/16 DIN
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
7/16 DIN
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Silver
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.