Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Coaxial Adapter, 1.6/5.6 Male / BNC Female

  • Picture of Coaxial Adapter, 1.6/5.6 Male / BNC Female
  • Picture of Coaxial Adapter, 1.6/5.6 Male / BNC Female
  • Picture of Coaxial Adapter, 1.6/5.6 Male / BNC Female
Picture of Coaxial Adapter, 1.6/5.6 Male / BNC Female
SKU BA9201
Available to Ship 19
Quantity Price
1 - 24 $25.89
25 - 49 $24.60
50 - 99 $23.30
100 + Call Us
Price $25.89

All Prices are in US Dollars and do not include duties



This BNC female to 1.6/5.6 male coaxial adapter provides the ability to connect between a BNC male and 1.6/5.6 female interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

Features
  • Difficult to find interface combination to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance
  • Allows interconnection of devices with BNC male and 1.6/5.6 female interfaces

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
1.6/5.6
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.