L-com

Coaxial 75 Ohm T Adapter, BNC Female / Female / Female

  • Picture of Coaxial 75 Ohm T Adapter, BNC Female / Female / Female
  • Picture of Coaxial 75 Ohm T Adapter, BNC Female / Female / Female
Picture of Coaxial 75 Ohm T Adapter, BNC Female / Female / Female
SKU BA019
Available to Ship 798
Quantity Price
1 - 24 $13.79
25 - 49 $13.10
50 - 99 $12.41
100 + Call Us
Price $13.79

All Prices are in US Dollars and do not include duties



This 75 Ohm BNC female 3 way T shape adapter allows routing of a signal from a common source to two different devices. BNC jack interfaces on all 3 ports are ideal for mating to BNC male terminated cables commonly found in many applications.

Features
  • Gold plated center contact for reduced signal loss
  • Commonly used 75 Ohm BNC interface
  • Design allows signal splitting to two devices
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications
  • Coaxial interface conversion

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.