L-com

Coaxial 50 Ohm T Adapter, UHF Female / Female / Female

  • Picture of Coaxial 50 Ohm T Adapter, UHF Female / Female / Female
  • Picture of Coaxial 50 Ohm T Adapter, UHF Female / Female / Female
Picture of Coaxial 50 Ohm T Adapter, UHF Female / Female / Female
SKU BA303
Available to Ship 109
Quantity Price
1 - 24 $13.69
25 - 49 $13.01
50 - 99 $12.32
100 + Call Us
Price $13.69

All Prices are in US Dollars and do not include duties



This UHF female 3 way T shape adapter allows routing of a signal from a common source to two different devices. UHF jack interfaces on all 3 ports are ideal for mating to UHF male terminated cables commonly found in many applications.

Features
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance
  • T design allows signal splitting to two devices
  • Commonly used UHF (PL-259 or PL259) interface

Application
  • Coaxial interface conversion
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
UHF
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
UHF
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Connector Series 3
UHF
Connector Gender 3
Female
Connector Polarity 3
Standard
Connector Impedance 3
50 Ohm
Adapter Body Style
Tee
Connector Mount Method 1
None
Connector Body Material 1
Zinc Alloy
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel
Connector Mount Method 3
None
Connector Body Material 3
Zinc Alloy
Connector Body Plating 3
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.