L-com

Coax Adapter, 7/16 DIN Male / Female, Low PIM

  • Picture of Coax Adapter, 7/16 DIN Male / Female, Low PIM
Picture of Coax Adapter, 7/16 DIN Male / Female, Low PIM
SKU AXA-PDMDF
Available to Ship 284
Quantity Price
1 - 9 $103.99
10 - 24 $95.67
25 - 99 $87.35
100 + Call Us
Price $103.99

All Prices are in US Dollars and do not include duties



The AXA-PDMDF adapter is ideal for used with Distributed Antenna Systems (DAS) do to its excellent Passive InterModulation (PIM) performance of -160dBc. This adapter features a 7/16 DIN Male to 7/16 DIN Female interface.

For additional information and complete specifications, see the 2D Drawing in Downloads section.


Features
  • Excellent Passive InterModulation performance of -160dBc
  • Plated brass body ideal for outdoor use

Application
  • Coaxial extension
  • Distributed antenna systems (DAS)
  • IEEE 802.11b and 802.11g Wireless LAN applications
  • Low PIM coax cable assemblies
  • Low-loss coax

Key Specifications

Key Specifications

Connector Series 1
7/16 DIN
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
7/16 DIN
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
3 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Tri-Metal
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Gold

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.