Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Coaxial Adapter, TNC Male / SMA Female

  • Picture of Coaxial Adapter, TNC Male / SMA Female
  • Picture of Coaxial Adapter, TNC Male / SMA Female
  • Picture of Coaxial Adapter, TNC Male / SMA Female
Picture of Coaxial Adapter, TNC Male / SMA Female
SKU BA589
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By: BA594


This SMA female to TNC male coaxial adapter provides the ability to connect between a SMA male and TNC female interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

Features
  • Handy device to have on hand to solve your interconnection problems
  • Allows interconnection of devices with SMA male and TNC female interfaces
  • Gold plated center contact for reduced signal loss
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
TNC
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
SMA
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.