We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Coaxial Adapter, TNC Female / QMA Male, Low PIM

SKU LCAD30042
Available to Ship 65
Quantity Price
1 - 24 $21.19
25 - 49 $20.13
50 - 99 $19.07
100 + Call Us
Price $21.19

All Prices are in US Dollars and do not include duties



These L-com RF Coaxial Adapters are used to interface between TNC to QMA coaxial connection interfaces. The LCAD30042 is a straight adapter with a Female to Male configuration. This coaxial adapter, TNC Female / QMA Male is made from Brass and has a Tri-Metal finish.

This between series TNC Female to QMA Male LCAD30042 adapter is rated to 6 GHz with a low VSWR of 1.3:1. The design on this connector allows for low PIM applications with PIM ratings lower than -155 dBc.

L-com’s RF Coaxial and Triaxial adapters are in stock and ship same day.

Features
  • PIM levels lower than -155
  • Maximum VSWR of 1.3:1
  • Rated to 6 GHz
  • Silver Plated Beryllium Copper Contact

Application
  • Low PIM
  • Adapter for Between Series Connections
  • Lab and General Purpose Test


Product Resources

Key Specifications

Key Specifications

Connector Series 1
TNC
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
QMA
Connector Gender 2
Male
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Tri-Metal
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Tri-Metal

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.