L-com

78 Ohm Twinaxial Cable, Twin BNC Male / Male, 5.0 ft

  • Picture of 78 Ohm Twinaxial Cable, Twin BNC Male / Male, 5.0 ft
Picture of 78 Ohm Twinaxial Cable, Twin BNC Male / Male, 5.0 ft
SKU CTC-5
Available to Ship 3
Quantity Price
1 - 24 $127.99
25 - 49 $121.59
50 - 99 $115.19
100 + Call Us
Price $127.99

All Prices are in US Dollars and do not include duties



This Twin BNC Cable Series accommodates the need for low level signal patching and balanced line applications found in many test situations. Fittings have polarized, stepped keyways that look like, but do not mate with traditional BNC coaxial connectors. These Twin BNC connectors are constructed of machined brass with a non-tarnish nickel finish and gold plated contacts for resistance to corrosion and minimal signal loss. We stock these assemblies in 6 standard lengths from 1 to 10 ft.

Features
  • 78 Ohm low level signal patching and balance line applications
  • Available from stock in 6 lengths ranging from 1 to10 feet
  • Gold plated center contacts minimize signal loss
  • Nickel finish enhances corrosion resistance
  • Polarized interface assures proper connector mating

Application
  • Test and Measurement

Key Specifications

Key Specifications

Connector 1 Series
BNC Twinax
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
78 Ohm
Connector 2 Series
BNC Twinax
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
78 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Impedance
78 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.