Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

75 Ohm BNC Twist On Plug, 1 Pc.for RG59 Cable

  • Picture of 75 Ohm BNC Twist On Plug, 1 Pc.for RG59 Cable
  • Picture of 75 Ohm BNC Twist On Plug, 1 Pc.for RG59 Cable
Picture of 75 Ohm BNC Twist On Plug, 1 Pc.for RG59 Cable
SKU BAC024
Available to Ship 357
Quantity Price
1 - 24 $6.94
25 - 49 $6.59
50 - 99 $6.25
100 + Call Us
Price $6.94

All Prices are in US Dollars and do not include duties



This BNC male connector has been specifically designed for twist on style attachment to RG59 style coaxial cable. The connector body and clamp nut are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. This precision well made connector is typically available from stock for immediate delivery.

Features
  • Gold plated contact pin reduces signal loss
  • Machined components produce a durable connector
  • True 75 Ohm BNC interface
  • Associated bulk cable available
  • Twist style attachment requires no crimp tools

Application
  • Coaxial cable repair
  • Coaxial cable assembly
  • Premise wiring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.