L-com

75 Ohm BNC Solder Plug, 3 Pc.for RG59 Cable

  • Picture of 75 Ohm BNC Solder Plug, 3 Pc.for RG59 Cable
  • Picture of 75 Ohm BNC Solder Plug, 3 Pc.for RG59 Cable
Picture of 75 Ohm BNC Solder Plug, 3 Pc.for RG59 Cable
SKU BAC033
Available to Ship 87
Quantity Price
1 - 24 $10.59
25 - 49 $10.06
50 - 99 $9.53
100 + Call Us
Price $10.59

All Prices are in US Dollars and do not include duties



This male BNC RF connector is designed for clamp attachment to RG59 style coaxial cable. Connector center contact is soldered to cable center conductor. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Associated bulk cable and crimp tools available
  • Gold plated center contacts minimize signal loss
  • Machined components produce a durable connector
  • Solder style termination to RG59 coaxial cable
  • True 75 Ohm BNC interface

Application
  • Coaxial cable assembly
  • Premise wiring
  • Coaxial cable repair

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.