Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

75 Ohm BNC Crimp Plug, Right Angle for RG59 Cable

  • Picture of 75 Ohm BNC Crimp Plug, Right Angle for RG59 Cable
  • Picture of 75 Ohm BNC Crimp Plug, Right Angle for RG59 Cable
Picture of 75 Ohm BNC Crimp Plug, Right Angle for RG59 Cable
SKU BAC543
Available to Ship 34
Quantity Price
1 - 24 $15.19
25 - 49 $14.43
50 - 99 $13.67
100 + Call Us
Price $15.19

All Prices are in US Dollars and do not include duties



L-com stocks this hard to right angle BNC connectors for applications where a straight connector would be unusable. The 90 degree configuration offers an alternative to solve your tight fit situations. This connector features fully machined components as well as gold plated center contacts for optimum signal transmission. The industry standard crimp attachment design produces a reliable connector to cable joint resulting in a high quality cable assembly.

Features
  • Quick and effective termination of RG59 coaxial cable with right angle BNC connectors
  • 75 Ohm interface provides impedance match performance
  • Gold plated center contacts minimize signal loss
  • Hard to find angled BNC connectors available from stock for immediate delivery
  • Machined components produce a durable connector

Application
  • Enclosure applications
  • OEM applications
  • Premise wiring
  • Coaxial cable assembly

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.