L-com

75 Ohm BNC Crimp Plug, 3 Pc.for RG59 Cable (20 AWG C.C.) Cable

  • Picture of 75 Ohm BNC Crimp Plug, 3 Pc.for RG59 Cable (20 AWG C.C.) Cable
  • Picture of 75 Ohm BNC Crimp Plug, 3 Pc.for RG59 Cable (20 AWG C.C.) Cable
Picture of 75 Ohm BNC Crimp Plug, 3 Pc.for RG59 Cable (20 AWG C.C.) Cable
SKU BAC027A
Available to Ship 66
Quantity Price
1 - 24 $8.98
25 - 49 $8.53
50 - 99 $8.08
100 + Call Us
Price $8.98

All Prices are in US Dollars and do not include duties



This male BNC RF connector is designed for crimp attachment to RG58U size coaxial cable with a center conductor size of 20 AWG utilizing readily-available crimp tools with standard crimp sizes: .255" for the crimp ferrule and .068" for the pin. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Gold plated center contacts minimize signal loss
  • Machined components produce a durable connector
  • Associated bulk cable and crimp tools available
  • Crimp style termination to RG59 (20 AWG center conductor) coaxial cable
  • True 75 Ohm BNC interface

Application
  • Coaxial cable assembly
  • OEM applications
  • Premise wiring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.