L-com

75 Ohm BNC Crimp Plug, 2 Pc. for RG6 Cable

  • Picture of 75 Ohm BNC Crimp Plug, 2 Pc. for RG6 Cable
  • Picture of 75 Ohm BNC Crimp Plug, 2 Pc. for RG6 Cable
Picture of 75 Ohm BNC Crimp Plug, 2 Pc. for RG6 Cable
SKU BAC032
Available to Ship 103
Quantity Price
1 - 24 $7.59
25 - 49 $7.21
50 - 99 $6.83
100 + Call Us
Price $7.59

All Prices are in US Dollars and do not include duties



This male BNC RF connector is designed for crimp attachment to RG6 size coaxial cable utilizing readily-available crimp tools with standard crimp sizes: .309 for the crimp ferrule. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Crimp style termination to RG6 coaxial cable
  • Gold plated center contacts minimize signal loss
  • Machined components produce a durable connector
  • True 75 Ohm BNC interface
  • Associated bulk cable and crimp tools available

Application
  • Coaxial cable assembly
  • OEM applications
  • Premise wiring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.