L-com

7/16 DIN Protective Cap for Female, with Chain

  • Picture of 7/16 DIN Protective Cap for Female, with Chain
Picture of 7/16 DIN Protective Cap for Female, with Chain
SKU ADM-CAP01
Available to Ship 176
Quantity Price
1 - 24 $26.39
25 - 49 $23.75
50 - 99 $21.11
100 + Call Us
Price $26.39

All Prices are in US Dollars and do not include duties



This sturdy metal dust cap protects your expensive 7/16 DIN Female coaxial interface when not connected to a mated interface. This cap features a metal retaining chain so that the caps can be securely attached to adjacent surface to prevent loss.

Features
  • Gasket provides moisture resistance
  • Metal construction is long lasting and durable
  • Protection of 7/16 DIN female coaxial interfaces
  • Retaining chain feature prevents loss

Application
  • Cable management
  • MDF/IDF applications
  • Network consolidation
  • LAN infrastructure

Key Specifications

Key Specifications

Connector Series
7/16 DIN
Connector Gender
Male
Chain Option
Chain

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.