L-com

7/16 DIN Male to 7/16 DIN Male 600 Series Assembly 250.0 ft

  • Picture of 7/16 DIN Male to 7/16 DIN Male 600 Series Assembly 250.0 ft
  • Picture of 7/16 DIN Male to 7/16 DIN Male 600 Series Assembly 250.0 ft
Picture of 7/16 DIN Male to 7/16 DIN Male 600 Series Assembly 250.0 ft
SKU CA-6DMDM250
Available to Ship 4
Quantity Price
1 - 4 $1,010.00
5 - 9 $929.20
10 - 24 $848.40
25 + Call Us
Price $1,010.00

All Prices are in US Dollars and do not include duties



High quality fully tested 7/16 DIN Male to 7/16 DIN Male cable assemblies featuring high performance 600-Series coax cable. These coax cables have excellent low loss characteristics.

Not exactly what you are looking for? Build your own cable assembly with our Custom Product Configurator.


Features
  • Each assembly is fully tested ensuring the highest quality
  • Excellent low loss characteristics
  • Custom cable lengths available
  • Features 7/16 DIN Male to 7/16 DIN Male connectors
  • Made with high performance, high quality 600-series coax cable

Application
  • Antenna Cable
  • Wireless Infrastructure
  • RF Voice/Video/Data
  • Wireless LAN Devices


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
7/16 DIN
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
7/16 DIN
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
600 Series
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.