L-com

7/16 DIN Male Solder Type Low PIM Connector for RG401

  • Picture of 7/16 DIN Male Solder Type Low PIM Connector for RG401
Picture of 7/16 DIN Male Solder Type Low PIM Connector for RG401
SKU ADM-1P100
Available to Ship 43
Quantity Price
1 - 24 $20.99
25 - 49 $18.89
50 - 99 $16.79
100 + Call Us
Price $20.99

All Prices are in US Dollars and do not include duties



The ADM-1P100 connector is ideal for used with Distributed Antenna Systems (DAS) do to its excellent Passive InterModulation (PIM) performance of -160dBc. This 7/16 DIN Male connector is for use with RG401 cable.

For additional information and complete specifications, see the 2D Drawing in Downloads section.


Features
  • For use with RG401 cable
  • Excellent Passive InterModulation performance of -160dBc
  • Plated brass body ideal for outdoor use

Application
  • Distributed antenna systems (DAS)
  • IEEE 802.11b and 802.11g Wireless LAN applications
  • Low PIM coax cable assemblies

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
7/16 DIN
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
2.7 GHz
Interface Type 1
RG401

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.