L-com

50 Ohm Fully Insulated BNC Crimp Plug and Boot, RG58 Cable

  • Picture of 50 Ohm Fully Insulated BNC Crimp Plug and Boot, RG58 Cable
  • Picture of 50 Ohm Fully Insulated BNC Crimp Plug and Boot, RG58 Cable
Picture of 50 Ohm Fully Insulated BNC Crimp Plug and Boot, RG58 Cable
SKU BIF-83
  Available for backorder
Quantity Price
1 - 24 $11.99
25 - 49 $11.39
50 - 99 $10.79
100 + Call Us
Price $11.99

All Prices are in US Dollars and do not include duties



This insulated male BNC RF connector is designed for crimp attachment to RG58 size coaxial cable utilizing readily-available crimp tools with standard crimp sizes: .213" for the crimp ferrule and .068" for the pin. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Gold plated center contacts minimize signal loss
  • Associated bulk cable and crimp tools available
  • Machined components produce a durable connector
  • Non- conductive insulated design
  • Quick and effective termination crimp termination to RG58

Application
  • Coaxial cable assembly
  • OEM applications
  • Premise wiring

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Plug
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG58

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.