L-com

50 Ohm BNC Twist On Plug for RG58U Cable

  • Picture of 50 Ohm BNC Twist On Plug for RG58U Cable
  • Picture of 50 Ohm BNC Twist On Plug for RG58U Cable
Picture of 50 Ohm BNC Twist On Plug for RG58U Cable
SKU BAC838-58
Available to Ship 109
Quantity Price
1 - 24 $8.66
25 - 49 $8.23
50 - 99 $7.79
100 + Call Us
Price $8.66

All Prices are in US Dollars and do not include duties



This BNC male connector has been specifically designed for twist on style attachment to RG58 style coaxial cable. The connector body and clamp nut are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. This precision well made connector is typically available from stock for immediate delivery.

Features
  • Associated bulk cable available
  • Designed for attachment to RG58 coaxial cable
  • Gold plated contact pin reduces signal loss
  • Machined components produce a durable connector
  • Twist on style attachment requires no special tooling

Application
  • Coaxial cable assembly
  • Premise wiring
  • Coaxial cable repair


Product Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG58

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.