Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

50 Ohm BNC Crimp Plug, Right Angle for RG58, LMR®195 Cable

  • Picture of 50 Ohm BNC Crimp Plug, Right Angle for RG58, LMR®195 Cable
  • Picture of 50 Ohm BNC Crimp Plug, Right Angle for RG58, LMR®195 Cable
Picture of 50 Ohm BNC Crimp Plug, Right Angle for RG58, LMR®195 Cable
SKU ABM-1702
Available to Ship 315
Quantity Price
1 - 24 $12.69
25 - 49 $11.42
50 - 99 $10.15
100 + Call Us
Price $12.69

All Prices are in US Dollars and do not include duties



This male right angle BNC RF connector is designed for crimp attachment to the widely used RG58 and low-loss 195-series cable such as LMR195 and L-com's CA-195. BNC connectors connect with a twist lock, making them popular for RF applications. The 90 degree configuration is helpful in applications where space is at a premium.

Features
  • Compatible with RG58, low-loss LMR®195 and L-com CA-195 coaxial cable
  • Hard to find right angled BNC connectors available from stock for immediate delivery
  • Quick and effective termination of coaxial cable with right angle BNC connectors
  • Gold plated center contacts minimize signal loss
  • Machined components produce a durable connector

Application
  • Coaxial cable assembly
  • OEM applications
  • Premise wiring
  • Enclosure applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Right Angle
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
RG58
Interface Type 2
CA-195

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.