L-com

50 Ohm BNC Crimp Plug for RG58U (20 AWG C.C.) Cable

  • Picture of 50 Ohm BNC Crimp Plug for RG58U (20 AWG C.C.) Cable
  • Picture of 50 Ohm BNC Crimp Plug for RG58U (20 AWG C.C.) Cable
Picture of 50 Ohm BNC Crimp Plug for RG58U (20 AWG C.C.) Cable
SKU BAC836A-58
Available to Ship 808
Quantity Price
1 - 24 $9.09
25 - 49 $8.64
50 - 99 $8.18
100 + Call Us
Price $9.09

All Prices are in US Dollars and do not include duties



This male BNC RF connector is designed for crimp attachment to RG58U size coaxial cable utilizing readily-available crimp tools with standard crimp sizes: .213" for the crimp ferrule and .068" for the pin. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • 50 Ohm BNC Male interface
  • Gold plated center contacts minimize signal loss
  • Machined components produce a durable connector
  • Associated bulk cable and crimp tools available
  • Crimp style termination to RG58 coaxial cable

Application
  • Coaxial cable assembly
  • OEM applications
  • Premise wiring

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG58

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.