L-com

50 Ohm BNC Crimp Plug for RG58, 195-Series Cable

  • Picture of 50 Ohm BNC Crimp Plug for RG58, 195-Series Cable
  • Picture of 50 Ohm BNC Crimp Plug for RG58, 195-Series Cable
Picture of 50 Ohm BNC Crimp Plug for RG58, 195-Series Cable
SKU ABM-1700
Available to Ship 839
Quantity Price
1 - 24 $4.63
25 - 49 $4.17
50 - 99 $3.70
100 + Call Us
Price $4.63

All Prices are in US Dollars and do not include duties



This male BNC RF connector is designed for crimp attachment to the widely used RG58 and low-loss 195-series coaxial cables utilizing readily-available crimp tools with standard crimp sizes: .178" for the crimp ferrule and .068" for the pin. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Can be used with HyperLink CA-195R, RG58/141/142‚ HyperLink CA195RW‚ WBC195‚ LMR®195‚ Belden 8240/8219 cable types
  • Gold plated center contacts minimize signal loss
  • Largest selection of in stock connectors with associated bulk cable and crimp tools
  • Machined components produce a durable connector

Application
  • Coaxial cable assembly
  • OEM applications
  • Premise wiring

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz
Interface Type 1
RG58
Interface Type 2
195-Series
Interface Type 3
RG141
Interface Type 4
RG142
Interface Type 5
WBC195
Interface Type 6
Belden 8240
Interface Type 7
Belden 8219

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.