L-com

50 Ohm BNC Crimp Plug for Belden 9913 Cable

  • Picture of 50 Ohm BNC Crimp Plug for Belden 9913 Cable
  • Picture of 50 Ohm BNC Crimp Plug for Belden 9913 Cable
Picture of 50 Ohm BNC Crimp Plug for Belden 9913 Cable
SKU HPC992
Available to Ship 50
Quantity Price
1 - 24 $33.89
25 - 49 $32.20
50 - 99 $30.50
100 + Call Us
Price $33.89

All Prices are in US Dollars and do not include duties



This BNC male connector is designed for attachment to Belden 9913 cable. Belden 9913 cable is a RG8 size cable with low loss performance characteristics. This crimp style connector utilizes readily available crimp sizes of .429" for the crimp sleeve and .118" for the center contact, to securely attach to the cable. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Gold plated contact pins to minimize signal loss
  • BNC male for Belden 9913 coaxial cable
  • Common size hex crimp allows quick and easy crimping
  • Crimp style attachment for a robust assembly
  • Three piece design simplifies assembly process

Application
  • Coaxial cable assembly
  • OEM applications
  • Premise wiring

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
Belden 9913

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.