L-com

50 Ohm BNC Crimp Plug for Belden 7807 Cable

  • Picture of 50 Ohm BNC Crimp Plug for Belden 7807 Cable
  • Picture of 50 Ohm BNC Crimp Plug for Belden 7807 Cable
Picture of 50 Ohm BNC Crimp Plug for Belden 7807 Cable
SKU HPC782
Available to Ship 3
Quantity Price
1 - 24 $2.56
25 - 49 $2.43
50 - 99 $2.30
100 + Call Us
Price $2.56

All Prices are in US Dollars and do not include duties



This male BNC connector is designed for crimp attachment to Belden 7807 style coaxial cable utilizing a standard crimp size of .213" for the crimp ferrule. The contact pin is designed for solder attachment to the cable center conductor. BNC connectors connect with a twist lock, making them popular for RF applications.

Features
  • Crimp style attachment for a robust assembly
  • BNC male for Belden 7807 coaxial cable
  • Common size hex crimp allows quick and easy crimping
  • Gold plated contact pins to minimize signal loss
  • Three piece design simplifies assembly process

Application
  • Coaxial cable assembly
  • OEM applications
  • Premise wiring

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
Belden 7807

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.