Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

2W/1 dB RF Fixed Attenuator, N Male to N Female Brass Nickel Body Up to 3 GHz

  • Picture of 2W/1 dB RF Fixed Attenuator, N Male to N Female Brass Nickel Body Up to 3 GHz
Picture of 2W/1 dB RF Fixed Attenuator, N Male to N Female Brass Nickel Body Up to 3 GHz
SKU LCAT1003-01
Available to Ship 1
Quantity Price
1 - 24 $46.39
25 - 49 $44.07
50 - 99 $41.75
100 + Call Us
Price $46.39

All Prices are in US Dollars and do not include duties



LCAT1003-01 is a 1dB RF fixed attenuator from L-com with excellent electrical performance. The attenuator has operating frequency range from DC to 3GHz and coaxial in-line design with N-type male connector on one end and N-type female connector on the other. The part is available in stock with same day shipping.

Features
  • Attenuation accuracy 1±0.4dB
  • Frequency range from DC to 3GHz
  • Operating temp range from -55 to 125C
  • VSWR <1.20
  • Input Power 2W max

Application
  • Production systems
  • Prototyping and characterization
  • RF test systems
  • Instrumentation
  • Precision measurements

Key Specifications

Key Specifications

Attenuator Design
Fixed
Active/Passive
Passive
Connection Type
In-Series
Connector-In Impedance
50 Ohms
Connector-Out Impedance
50 Ohms
Max Freq
3 GHz
Nominal Attenuation
1 dB
Attenuation Accuracy, Typ
0.4 dB
VSWR, Max
1.2:1
Input Power, Max (CW)
2 Watts
Body Material
Brass
Connector-In Series
N
Connector-In Gender
Male
Connector-Out Series
N
Connector-Out Gender
Female
Max Operating Temperature
125 deg C
Min Operating Temperature
-55 deg C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.