L-com

.141 Semi-Rigid SMA-Male to SMA-Male, 18 inch

  • Picture of .141 Semi-Rigid SMA-Male to SMA-Male, 18 inch
  • Picture of .141 Semi-Rigid SMA-Male to SMA-Male, 18 inch
Picture of .141 Semi-Rigid SMA-Male to SMA-Male, 18 inch
SKU CA-141SCSMSM018
  Configured to Order
Quantity Price
1 - 24 $70.69
25 - 49 $67.16
50 - 99 $63.62
100 + Call Us
Price $70.69

All Prices are in US Dollars and do not include duties



High quality fully tested SMA-Male to SMA-Male cable assemblies featuring .141 Semi-Rigid Tin Plated Standard Copper.

Not exactly what you are looking for? We can custom build your semi-rigid cable assemblies using state of the art forming and stripping equipment and with a wide array of available connectors. Contact us today with your custom cable requirement. Also be sure to inquire about lead-free semi-rigid cable assemblies.


Features
  • .141 tin plated standard copper semi-rigid cable
  • 50 Ohm impedance
  • Custom cables available
  • High quality connectors

Application
  • Medical imaging equipment
  • Microwave and RF systems
  • Satellite and terrestrial wireless communications gear
  • Commercial and military applications
  • Test and measurement equipment


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
SMA
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMA
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Plating
Gold
RF Cable Type
.141 Semirigid
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.