L-com

.085 Formable N-Male to N-Female, 18 inch

  • Picture of .085 Formable N-Male to N-Female, 18 inch
  • Picture of .085 Formable N-Male to N-Female, 18 inch
  • Picture of .085 Formable N-Male to N-Female, 18 inch
Picture of .085 Formable N-Male to N-Female, 18 inch
SKU CA-085FNMNF018
  Configured to Order
Quantity Price
1 - 24 $93.09
25 - 49 $88.44
50 - 99 $83.78
100 + Call Us
Price $93.09

All Prices are in US Dollars and do not include duties



An attractive alternative to semi-rigid cable, these high quality fully tested N-Male to N-Female cable assemblies feature .085 Formable coax. Ideal for laying out and designing pre-bent semi-rigid assemblies.

Not exactly what you are looking for? We can custom build your formable cable assemblies using state of the art stripping equipment and with a wide array of available connectors. Contact us today with your custom cable requirement. Also be sure to inquire about lead-free formable cable assemblies.


Features
  • .085 Formable coax cable
  • 50 Ohm impedance
  • Custom cables available
  • High quality connectors

Application
  • Ideal for laying out and designing pre-bent semi-rigid assemblies
  • Microwave and RF systems
  • Commercial and military applications
  • Satellite and terrestrial wireless communications gear
  • Test and measurement equipment


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
N
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
N
Connector 2 Gender
Female
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
RF Cable Type
.085 Formable
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.